Publish your products
Allura Flex 0.55/1.0 LVT
Allura Flex 0.55/1.0 LVT
Allura Flex 0.55/1.0 LVT
Allura Flex 0.55/1.0 LVT
Allura Flex 0.55/1.0 LVT

    Allura Flex 0.55/1.0 LVT

    Allura Flex is the best loose lay solution in Luxury Vinyl Tiles for demanding applications such as shops and offices. Allura Flex offers realistic wood and material designs in different colours, sizes and shapes. Allura Flex floors can be installed fully loose laid up to 150m2 and with tackifier for larger installations. Forbo’s loose lay LVT flooring reduces valuable downtime and offers the possibility of reuse or recycling at end-of-life. Flex floors are ready for the circular economy!

    Allura Flex is available with a wear layer of 1.0 and 0.55 mm thick.

    Specification
    • Collection: Wood and Material Luxury Vinyl Tiles in different tile and plank sizes
      Allura Flex meets the requirements of EN-ISO 11638

      Tile sizes: 50 x 50 cm, 100 x 100 cm, 100 x 50 cm and 75 x 25 cm
      Plank sizes: 150 x 28 cm, 150 x 20 cm, 120 x 20 cm, 100 x 15 cm, 75 x 25 cm and 75 x 15 cm
      Total thickness 1.0: 5 mm - Wearlayer thickness 1 mm
      Total thickness 0.55: 4 mm - Wearlayer thickness 0.55 mm
      Total weight 1.0: 6300 g/m²
      Total weight 0.55: 5100 g/m²
      Domestic use (EN-ISO 10874): 23
      Commercial use (EN-ISO 10874) 1.0: 34
      Commercial use (EN-ISO 10874) 0.55: 33
      Light industrial use (EN-ISO 10874): 42

      Wearlayer binder content (EN-ISO 10582): Type 1
      Castor chair continuous use (ISO 4918): pass
      Slip resistance (DIN 51130): R10
      Acoustical impact noise reduction (EN-ISO 717-2): 14 dB
      Residual indentation (ISO 24343-1): ≤ 0.20 mm - typical value 0.10 mm
      Colour fastness to light (ISO 105-B02): ≥ 6
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.02 mg/m3

      Resistance to chemicals (EN-ISO 26987): very good
      Dimension stability (EN-ISO 23999): ≤ 0.05%
      Recycled content (mass) 1.0: 23%
      Recycled content (mass) 0.55: 20%
      Reaction to fire (EN 13501-1): Bfl-s1,L,CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): ≤ 2.0 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-AL-FL
    • Product familyFlooring
    • Product groupLuxury Vinyl Tiles
    • TypeObject (single object)
    • Date of publishing2016-02-04
    • Edition number3
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom