Publish your products
Allura Puzzle loose lay LVT
Allura Puzzle loose lay LVT
Allura Puzzle loose lay LVT
Allura Puzzle loose lay LVT
Allura Puzzle loose lay LVT
Allura Puzzle loose lay LVT

    Allura Puzzle loose lay LVT

    The unique puzzle shaped tiles of Forbo’s Allura Puzzle floors can be installed quickly and without glue, with the advantage that they are also easy to remove, re-use and recycle.

    The Allura Puzzle loose lay LVT tiles are available in 12 beautiful designs, ranging from realistic wood to stone and concrete effects. The 96x96 cm tiles are connected by a tight puzzle connection that is barely noticeable after installation. Allura Puzzle can handle small irregularities in subfloors, never requires adhesives and can be used in the most demanding environments. Allura Puzzle floors are fully recyclable and thus ready for the circular economy.

    Allura Puzzle is often used in supermarkets, public areas and other demanding high-traffic applications. The floor will pleasantly surprise with its performance, appearance and the ease and speed of loose lay installation.

    Specification
    • Tile size: 96 x 96 cm
      Installation method: puzzle connected loose lay
      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total thickness (EN-ISO 24346): 5 mm
      Wear layer thickness (EN-ISO 24340): 0.70 mm
      Squareness and straightness (EN-ISO 24342): < 400 mm < 0.25 mm / > 400 mm < 0.35 mm
      Total weight (ISO 23997): 7900 g/m²
      Wearlayer binder content (EN-ISO 10582): Type 1

      Castor chair continuous use (ISO 4918): pass
      Slip resistance (ramp test - DIN 51130): R10
      Acoustical impact noise reduction (EN-ISO 717-2): 7 dB
      Residual indentation (EN-ISO 24343-1): ≤ 0.10 mm (typical value ~ 0.05 mm)
      Colour fastness to light (EN-ISO 105-B02 method 3): ≥ 6
      Resistance to chemicals (EN-ISO 26987): very good
      Dimension stability (EN-ISO 23999): ≤ 0.05%
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.02 mg/m³
      Recycled content (mass): 30%

      Allura meets the requirements of EN 14041:2004
      Reaction to fire (EN 13501-1): Bfl-s1,L,CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): ≤ 2 kV 

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-AL-PZ
    • Product familyFlooring
    • Product groupLuxury Vinyl Tiles
    • TypeObject (single object)
    • Date of publishing2021-06-04
    • Edition number3
    • Height (mm)960
    • Width (mm)960
    • Depth (mm)5
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)7.9
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom