Selecting the location and language will prioritise localised information. Continue
Marmoleum® Linear Striato

Marmoleum® Linear Striato

The renewed Marmoleum Striato collection is a functional, durable and timeless linoleum flooring range that allows you to create spaces with a natural touch where you truly feel at home. The striped Striato design creates a soft, comfortable look and can also function as a guiding and connecting element between areas within a building.

The different designs are easy to combine, providing great opportunities to accentuate particular areas within a space, such as waiting areas in a large lobby or a play corner in a classroom.

- created from natural raw materials such as linseed oil and wood flour
- a visual with soil hiding properties
- easy to clean and maintain
- available in an 18 dB acoustic version on request

- CO2 neutral (from cradle to gate) and PVC free

Specification
  • Roll size: 33 m long x 2 m wide.

    The Marmoleum Linear Striato collection consists of 16 colours. The collection has been available since September 2021.

    Marmoleum Linear Striato is also available in a Decibel version with an acoustical impact noise reduction of 18 dB.

    Classification domestic use: 23

    Classification commercial use: 34

    Classification light industrial use: 43

    Total thickness: 2.5 mm

    Total weight: 2.9 kg/m2

    Slip resistance (ramp test): R9

    Residual indentation: ≤ 0.15 mm (typical value 0.08 mm)

    Colour fastness to light: ≥ 6

    Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.05 mg/m3

    Marmoleum contains recycled content. Marmoleum is produced CO2 neutral (cradle to gate).

    Reaction to fire (EN 13501-1): Cfl-s1, G, CS

    Slip resistance (EN 13893): μ ≥ 0.30

    Thermal conductivity (EN 12524): 0.17 W/mK

    Body voltage (EN 1815): ≤ 2 kV

    All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

    All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

    The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Technical specification
  • Unique ref.FO-MA-LI-ST_Original
  • Collection setFlooring
  • CollectionLinoleum
  • TypeObject (single object)
  • Date of publishing2019-06-03
  • Edition number1
  • Height (mm)33000
  • Width (mm)2000
  • Depth (mm)2.5
Related
  • Material mainLinoleum
  • Weight Net (Kg)2.9
Classification
  • BIMobject CategoryFlooring - Linoleum Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleFloor Coverings
  • OmniClass Number23-15 17 00
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Oceania
Andorra
United Arab Emirates
Australia
Austria
Bahrain
New Caledonia
Bosnia and Herzegovina
Jordan
New Zealand
Belgium
Oman
Wallis and Futuna
Bulgaria
Turkey
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
France
United Kingdom
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Liechtenstein
Lithuania
Luxembourg
Latvia
Moldova
Montenegro
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Slovakia
San Marino
Ukraine
Vatican City