Publish your products
Tessera Chroma
Tessera Chroma
Tessera Chroma
Tessera Chroma

    Tessera Chroma

    Chroma is a 50x50 cm textured loop pile carpet tile featuring sophisticated and trend-led colours, representing contemporary aesthetics. The Tessera Chroma collection offers a palette of 24 colours, curated especially to complement current workspace design schemes. The textured surface and complementing colourways link beautifully with Forbo's other Tessera Design flooring collections.

    Tessera Chroma is part of Forbo's evolve+ series offering carpet tiles that meet extensive, enhanced sustainability criteria.

    • made with 100% ECONYL® regenerated polyamide 6 solution dyed yarn
    • 77% recycled content by weight
    • less than 2 kg CO2 e/m2 of embodied carbon (A1-A3)
    • 750 gsm pile weight ensures underfoot comfort and durability
    • 26 dB impact acoustic value for minimal noise transmission

    Specification
    • Tufted textured loop pile carpet tile
      Tile size: 50 x 50 cm
      Packaging per carton of tiles: 16 (4 m²)
      Installation method: monolithic, quarter turn or tessellated
      Classification commercial use: class 33
      Total thickness: 6.4 mm
      Pile height: 3.5 mm
      Total weight: 4065 g/m²
      Pile weight: 750 g/m²
      Pile composition: 100% Econy regenerated polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 94,464 per m²
      Primary backing: polyester
      Secondary backing: ProBac™ recycled mineral filler with low amount of modified bitumen and polyester fleece.
      Alternative available secondary backing: SOFTbac
      Acoustical impact noise reduction: 26 dB
      Acoustical sound absorption: αw = 0.15 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 5
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 77% recycled content by weight
      Tessera carpet tiles are manufactured using 100% renewable energy (electricity & biogas)
      Indoor air quality: Chroma carpet tiles achieve Indoor Air Comfort Gold 8.0 (2023)
      Ska rating: M12 soft floor coverings in office, retail and higher education schemes
      Prodis-GUT: 0D6FB476
      Reaction to fire (EN 13501-1): Bfl-s1
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.06 W/mK

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001. All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001. Tessera carpet tiles are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s).

    Technical specification
    • Unique ref.FO-TE-CHR
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeBuilding Material
    • Date of publishing2019-12-10
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)6.4
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.07
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom