Publish your products
Coral Brush entrance flooring
Coral Brush entrance flooring
Coral Brush entrance flooring

    Coral Brush entrance flooring

    Coral Brush is suitable for all types of entrance areas, absorbing moisture and removing dry soiling as the weather demands. With it's simple, solid colours, this entrance flooring works well with any interior design.
    Coral Brush is made of three yarns: capillary yarns to absorb moisture, active dirt-scraping yarns and heavy duty texture yarns that can withstand intensive use.

    Available in sheet in 105, 155 and 205 cm wide.
    Available mat sizes (with 2.5 cm edge each side): 55x90 cm, 90x155 cm and 135x205 cm.
    The whole Coral Brush range is also available in 50x50 cm tile format.

    • Functional all-rounder that removes both moisture and dirt
    • Made with Econyl® 100% regenerated yarns
    • Complies with the highest fire class standard Bfl-s1
    • Suitable for the toughest commercial use
    • Ideal for inside entrance and circulation areas

    Specification
    • Collection: 12 different colours
      Roll width: 105 cm, 155 cm and 205 cm
      Roll length: 27.5 m
      Mat sizes: 55x90 cm, 90x155 cm and 135x205 cm
      Total thickness: ± 9 mm
      Manufacturing method: tufted 5/32”cut pile
      Pile material: solution dyed regenerated ECONYL polyamide
      Tuft base: non-woven
      Backing: EVERFORT vinyl (phthalate free)
      Total weight: ± 4000 g/m²
      Pile installation weight: 900 g/m²
      Pile thickness: ± 6 mm
      Pile density: 0.115 g/cm3
      Number of tufts: ± 55.600/m²
      Colour fastness to light (EN ISO 105/B02): 7

      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ > 0.30
      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.coral_brush_entranceflooring
    • Product familyFlooring
    • Product groupEntrance Flooring Systems
    • TypeObject (single object)
    • Date of publishing2022-01-18
    • Edition number1
    • Height (mm)27500
    • Width (mm)2050
    • Depth (mm)9
    Related
    • Material mainPolyamide
    • Material secondaryVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 69 00
    • CSI MasterFormat 2014 TitleAccess Flooring
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom