Publish your products
Coral Interior entrance flooring
Coral Interior entrance flooring
Coral Interior entrance flooring
    Archived

    Coral Interior entrance flooring

    Coral Interior offers an entrance system that is very easy to install with a minimum of installation waste. A unique flooring concept for the area behind the entrance such as lounges, corridors and lift rooms. The Coral Interior colours coordinate with our other Coral ranges for a nice fit with the colours around your door.
    Coral Interior comes in a box with 6 planks (100x25cm) and 6 tiles (50x50cm). There is no need for a pattern: the tiles and planks can be laid at random and always result in a beautiful floor design!

    • Mix of planks and tiles for ultimate random effect
    • Easy and quick installation (no pattern)
    • Unique product for both entrance and circulation zones
    • Suitable for the toughest commercial use

    Specification
    • Collection: planks and tiles in 8 different colours with a random pattern of linear and plain colours
      Plank size: 100 x 25 cm
      Tile size: 50 x 50 cm
      Total thickness: ± 10 mm
      Manufacturing method: tufted 5/32”cut pile
      Pile material: regenerated ECONYL® polyamide, solution dyed polyamide
      Tuft base: non-woven
      Backing: EVERFORT vinyl (phthalate free)
      Total weight: ± 4150 g/m²
      Pile installation weight: 970 g/m²
      Pile thickness: ± 6 mm
      Pile density: 0.100 g/cm3
      Number of tufts: ± 58.000/m²
      Colour fastness to light: ≥ 5

      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ > 0.30
      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.coral_interior_entranceflooring
    • Product familyFlooring
    • Product groupEntrance Flooring Systems
    • TypeObject (single object)
    • Date of publishing2022-01-18
    • Edition number1
    • Height (mm)250
    • Width (mm)1000
    • Depth (mm)10
    Related
    • Material mainPolyamide
    • Material secondaryVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)4.15
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 69 00
    • CSI MasterFormat 2014 TitleAccess Flooring
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes