The wood and concrete designs from the Eternal de Luxe heterogeneous vinyl collection reflect current trends and have a luxurious appearance. A super realistic look and feel is created by the in register embossing and the warm and natural colour tones create a comfortable atmosphere in which you feel at home.
Eternal de Luxe Compact floors are 2 mm thick and offer the best possible residual indentation and durability. The high quality PUR lacquering provides excellent protection against scuff and scratching. Eternal de Luxe is 100% phthalate free and produced with more than 50% natural materials. All production waste is reused in the backing.
All items are available in 4 and 2 meter width.
Region availability
Europe | Asia | Oceania |
---|---|---|
Andorra | United Arab Emirates | Australia |
Austria | Bahrain | New Caledonia |
Bosnia and Herzegovina | Jordan | New Zealand |
Belgium | Oman | Wallis and Futuna |
Bulgaria | Turkey | |
Belarus | ||
Switzerland | ||
Cyprus | ||
Czech Republic | ||
Germany | ||
Denmark | ||
Estonia | ||
Spain | ||
Finland | ||
France | ||
United Kingdom | ||
Greece | ||
Croatia | ||
Hungary | ||
Ireland | ||
Isle of Man | ||
Iceland | ||
Italy | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Latvia | ||
Moldova | ||
Montenegro | ||
Malta | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Serbia | ||
Russia | ||
Sweden | ||
Slovenia | ||
Slovakia | ||
San Marino | ||
Ukraine | ||
Vatican City |