Publish your products
Eternal Colour
Eternal Colour
Eternal Colour

    Eternal Colour

    Eternal Colour design vinyl floors offer an inspiring blend of vibrant colours and sophisticated designs. With a rich and neutral colour palette featuring 20 shades, our Eternal project vinyl has a durable, solid wear layer. This wear layer enhances the intensity and brightness of colours, making it ideal for any room.

    Specification
    • Roll width: 200 cm
      Roll length: ≤ 25 m
      Surface finish: PUR Pearl / Satin / Wood
      Total thickness: 2.0 mm
      Wear layer thickness: 0.70 mm
      Wear layer binder content: type 1
      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total weight: 2800 g/m²
      Dimensional stability (EN ISO 23999): ≤ 0.1%
      Slip resistance (ramp test, DIN 51130): R10
      Residual indentation (EN ISO 24343-1): ≤ 0.05mm, typical value ~ 0.02 mm
      Castor chair continuous use (ISO 4918): pass
      Colour fastness to light (ISO 105-B02, method 3): ≥ 6
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.02 mg/m3
      Resistance to chemicals (EN ISO 26987): very good
      Flexibility (EN ISO 24344): Ø 10 mm

      Reaction to fire (EN 13501-1): Bfl-s1, L, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (EN 1815): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.25 W/mK

      Creating better environments: Eternal Colour is manufactured using 100% electricity from renewable sources.

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.eternal_colour
    • Product familyFlooring
    • Product groupHeterogeneous Vinyl
    • TypeBuilding Material
    • Date of publishing2019-12-10
    • Edition number2
    • Height (mm)25000
    • Width (mm)2000
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom