Publish your products
Eternal Next
Eternal Next

    Eternal Next

    Eternal Next is an innovative floor covering designed for adhesive-free installation, significantly reducing installation time and minimizing disruption, all while maintaining the high quality that Eternal is known for. By supporting circularity, Eternal Next can be easily uplifted for reuse or recycling at the end of its life, and its adhesive-free nature ensures that no damage is left on the subfloor. All designs featured on this page are available in the Eternal Next variant.

    Specification
    • Roll width: 200 cm
      Roll length: ≤ 25 m
      Surface finish: PUR Pearl / Satin / Wood
      Total thickness: 2.5 mm
      Wear layer thickness: 0.70 mm
      Wear layer binder content: type 1
      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total weight: 3600 g/m²
      Dimensional stability (EN ISO 23999): ≤ 0.05%
      Slip resistance (ramp test, DIN 51130): R10
      Residual indentation (EN ISO 24343-1): ≤ 0.10mm, typical value ~ 0.04 mm
      Castor chair continuous use (ISO 4918): pass
      Colour fastness to light (ISO 105-B02, method 3): ≥ 6
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Resistance to chemicals (EN ISO 26987): very good
      Flexibility (EN ISO 24344): Ø 10 mm

      Reaction to fire (EN 13501-1): Bfl-s1, L, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (EN 1815): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.25 W/mK

      Creating better environments: Eternal NEXT is manufactured using 100% electricity from renewable sources.

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.eternal_next
    • Product familyFlooring
    • Product groupHeterogeneous Vinyl
    • TypeObject (single object)
    • Date of publishing2025-03-10
    • Edition number1
    • Height (mm)25000
    • Width (mm)2000
    • Depth (mm)2.5
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)3.6
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit