Publish your products
Allura Click Pro loose lay LVT
Allura Click Pro loose lay LVT
Allura Click Pro loose lay LVT
Allura Click Pro loose lay LVT

    Allura Click Pro loose lay LVT

    The Allura Click Pro collection offers a selection of our most natural wood designs, often with in register embossing, and a relevant range of concrete and cement tiles. The focus on balance and dimensional stability combined with the reliable click connection ensures an optimal click flooring product for any area up to 1000 m2.

    The luxury vinyl tiles are quick and easy to install without adhesives and are suitable for use on uneven subfloors. The possibility to easily remove, reuse or recycle the floor, makes Allura Click Pro a practical product ready for the circular economy and for a wide variety of applications.

    Specification
    • Tile sizes: 150.5 x 23.7 cm, 121.2 x 18.7 cm and 60 x 31.7 cm
      Installation method: click connected loose lay

      Collection size: 20 items
      Classification domestic use (EN-ISO 10874): class 23
      Classification commercial use (EN-ISO 10874): class 33
      Classification light industrial use (EN-ISO 10874): class 42
      Total thickness (EN-ISO 24346): 5 mm
      Wear layer thickness (EN-ISO 24340): 0.55 mm
      Squareness and straightness (EN-ISO 24342): < 400 mm < 0.25 mm / > 400 mm < 0.35 mm
      Total weight (ISO 23997): 8300 g/m²
      Wearlayer binder content (EN-ISO 10582): Type 1

      Castor chair continuous use (ISO 4918): pass
      Slip resistance (ramp test - DIN 51130): R10
      Acoustical impact noise reduction (EN-ISO 717-2): 7 dB / 15 dB in combination with Forbo underlay
      Residual indentation (EN-ISO 24343-1): ≤ 0.10 mm (typical value ~ 0.05 mm)
      Colour fastness to light (EN-ISO 105-B02 method 3): ≥ 6
      Resistance to chemicals (EN-ISO 26987): very good
      Dimension stability (EN-ISO 23999): ≤ 0.05%
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.02 mg/m³
      Recycled content (mass): 30%

      Allura meets the requirements of EN 14041:2004
      Reaction to fire (EN 13501-1): Bfl-s1,L,NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.fo-al-cl-co
    • Product familyFlooring
    • Product groupLuxury Vinyl Tiles
    • TypeObject (single object)
    • Date of publishing2016-05-30
    • Edition number3
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19.23
    • CSI MasterFormat 2014 TitleVinyl Tile Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom