Publish your products
Allura Decibel 0.35/0.8 LVT
Allura Decibel 0.35/0.8 LVT
Allura Decibel 0.35/0.8 LVT
Allura Decibel 0.35/0.8 LVT
Allura Decibel 0.35/0.8 LVT

    Allura Decibel 0.35/0.8 LVT

    Allura Decibel is Forbo’s acoustic LVT flooring solution. The luxury vinyl tiles offer a unique combination of 19dB acoustic performance and excellent technical properties like the highest dimensional stability and best-in-class indentation performance. The possible loose lay on tackifier installation method makes installation quick and easy. Allura Decibel offers realistic wood and material designs in different colours, sizes and shapes. The collection is available with a wear layer of 0.8 and 0.35 mm thick.
    All items are available on a made-to-order basis in a Allura Decibel b+ biomass version.

    Specification
    • Collection: Wood and Material Luxury Vinyl Tiles in different tile and plank sizes
      Allura Decibel meets the requirements of EN-ISO 11638

      Tile sizes: 50 x 50 cm, 75 x 50 cm and 100 x 100 cm
      Plank sizes: 100 x 16.6 cm, 100 x 20 cm, 120 x 20 cm and 150 x 20 cm
      Total thickness 0.35: 3.15 mm - Wearlayer thickness 0.35 mm
      Total thickness 0.8: 4.00 mm - Wearlayer thickness 0.80 mm
      Total weight 0.35: 2300 g/m²
      Total weight 0.8: 3600 g/m²
      Domestic use (EN-ISO 10874): 23
      Commercial/light industrial use (EN-ISO 10874) 0.35: 32
      Commercial/light industrial use (EN-ISO 10874) 0.8: 34/42

      Wearlayer binder content (EN-ISO 10582): Type 1
      Castor chair continuous use (ISO 4918): yes
      Slip resistance (DIN 51130): R10
      Acoustical impact noise reduction (EN-ISO 717-2): 19 dB
      Residual indentation - typical value (ISO 24343-1) 0.35: 0.12 mm
      Residual indentation - typical value (ISO 24343-1) 0.8: 0.11 mm
      Light fastness (ISO 105-B02):  ≥ 7
      VOC emissions (ISO 16000-9) 0.35: < 10 μg/m3
      VOC emissions (ISO 16000-9) 0.8: < 50 μg/m3

      Resistance to chemicals (EN-ISO 26987): good
      Dimension stability - after exp. to heat (EN-ISO 23999): ≤ 0.05%
      Reaction to fire (EN 13501-1): Cfl-s1
      Slip resistance (EN 13893): μ > 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): < 2kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-AL-DB
    • Product familyFlooring
    • Product groupLuxury Vinyl Tiles
    • TypeObject (single object)
    • Date of publishing2020-06-15
    • Edition number2
    Related
    • Material mainVinyl
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 62 48
    • CSI MasterFormat 2014 TitleAcoustic Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom