Publish your products
Marmoleum Sport
Marmoleum Sport
Marmoleum Sport

    Marmoleum Sport

    Marmoleum Sport is a multi-purpose sports floor covering, installed as a surface on a flexible structure, which can be used in all kinds of sports facilities. The durable linoleum sports floors are mainly made from natural raw materials and produced in a sustainable, climate positive way.

    The Marmoleum Sport collection provides 11 contemporary colours with a soft marbled structure. The collection offers a mix of neutral and bright colours that can be combined to add accented shapes in the floor.
    All colours are available in a thickness of 3.2 and 4.0 mm.

    Floor coverings in sports and multi-purpose halls need to fulfill safety and sport functional features. A sports floor with Marmoleum Sport as a top layer reduces the risk of injuries, muscle fatigue and overstressing. The top layer guarantees optimal performance in terms of anti-slip and glide.

    Specification
    • The Marmoleum Sport collection consists of 11 colours. The collection has been available since September 2022.
      Marmoleum Sport meets all requirements of the European EN 14904 and the German DIN V 18032-2 standard.

      Roll size: 28 m long x 2 m wide.
      Total thickness: 3.2 mm and 4.0 mm
      Total weight: 3.2 mm 3.7 kg/m2 and 4.0 mm 4.6 kg/m2
      Slip resistance (EN 13893): µ ≥ 0.30
      Residual indentation (EN ISO 24343-1): 3.2 mm ≤ 0.15 mm and 4.0 mm ≤ 0.20 mm
      Colour fastness to light (EN ISO 105-B02 method 3): ≥ 6
      Castor chair continuous use (ISO 4918): pass
      Body voltage (EN 1815): 2 kV
      Thermal conductivity (EN 12524): 0.17 W/mK

      Reaction to fire (EN 13501-1): Cfl-s1, G, CS
      Friction (EN 13036-4): 80-110
      Resistance to rolling load (EN 1569): pass
      Resistance to wear (EN-ISO S470-1): ≤ 1000 mg

      Creating better environments: Marmoleum is manufactured using 100% electricity from renewable sources. Marmoleum contains PEFC certified wood flour and is free of PVC, PET, synthetic rubber and plasticizers. Marmoleum contains recycled content.

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-MA-LI-ST_Marmoleum_Sport
    • Product familyFlooring
    • Product groupLinoleum
    • TypeObject (single object)
    • Date of publishing2022-09-30
    • Edition number1
    • Height (mm)28000
    • Width (mm)2000
    • Depth (mm)4
    Related
    • Material mainLinoleum
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategoryFlooring - Linoleum Flooring
    • IFC classificationFloor
    • UNSPSC nameLinoleum
    • UNSPSC code30161703
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 43
    • CSI MasterFormat 2014 TitleLinoleum Flooring
    • OmniClass Number23-15 17 15 17
    • OmniClass TitleLinoleum Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Oceania South America North America
    Armenia
    Austria
    Australia
    Brazil
    Canada
    Azerbaijan
    Belgium
    New Zealand
    United States
    China
    Czech Republic
    India
    Denmark
    Kazakhstan
    Estonia
    Türkiye
    Finland
    Uzbekistan
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom