Publish your products
Marmoleum Soul
Marmoleum Soul
Marmoleum Soul
Marmoleum Soul

    Marmoleum Soul

    Marmoleum Soul is a bio-based floor made with up to 99% natural ingredients, expressing craftsmanship, purity and enduring, understated beauty that reflects responsible design and transparent material choices.
    Marmoleum is a climate positive resilient floor covering, from cradle to gate.

    The Marmoleum Soul collection is rooted in the natural colour of linoleum, blending visible wood and linseed oil tones with carefully selected colours to create a calm, naturally balanced palette for architectural spaces. The original non-pigmented Marmoleum is complemented by 4 nature-inspired colours, ranging from the ground we walk on to the sky we live under.

    Specification
    • Roll size: ≤ 33 m long x 2 m wide
      Surface finish: Topshield pro
      The Marmoleum Soul collection consists of 5 colours.
      Marmoleum Soul meets the requirements of EN-ISO 24011.

      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total thickness (EN ISO 24346): 2.5 mm
      Total weight (EN ISO 23997): 2.9 kg/m2
      Slip resistance (ramp test - DIN EN 16165 annex B): R9
      Castor chair continuous use (ISO 4918): pass
      Residual indentation (EN ISO 24343-1): ≤ 0.15 mm (typical value 0.08 mm)
      Colour fastness to light (EN ISO 105-B02 method 3): ≥ 6 (colour 0001 ≥ 4)
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Flexibility (EN-ISO 24344): Ø 40 mm
      Acoustical impact noise reduction (EN ISO 717-2): ≤ 5 dB
      Application for underfloor heating: yes
      Marmoleum has natural bacteriostatic properties which are confirmed by independent laboratories, even against MRSA bacteria.
      Marmoleum is resistant to diluted acids, oils, fats and to the conventional solvents. Not resistant to prolonged exposure to alkalis.
      Marmoleum is produced climate positive (cradle to gate), for details please consult the Marmoleum Soul EPD.

      Marmoleum Soul is a bio-based floor made with up to 99% natural ingredients (e.g. linseed oil, rosin, wood flour and jute). Marmoleum contains PEFC certified wood flour. Marmoleum is free of PVC, PET, synthetic rubber and plasticizers. Marmoleum contains ingredients derived from recycled sources, which are a combination of post-industrial, post-installation and post-consumer streams of both flooring and non-flooring Marmoleum products. Marmoleum is REACH compliant to assure human safety and health. Marmoleum is manufactured using 100% electricity from renewable sources. Application of Marmoleum can help maximise contribution in green building certifications e.g. LEED, BREEAM, DGNB and WELL.

      DoP: 0100201-DoP-107
      Reaction to fire (EN 13501-1): Cfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.17 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001. Marmoleum is manufactured at an SA 8000 certified organisation.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.Marmoleum-Soul
    • Product familyFlooring
    • Product groupLinoleum
    • TypeObject (single object)
    • Date of publishing2026-06-12
    • Edition number1
    • Height (mm)33000
    • Width (mm)2000
    • Depth (mm)2.5
    Related
    • Material mainLinoleum
    • Material secondaryLinoleum
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryFlooring - Linoleum Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 43
    • CSI MasterFormat 2014 TitleLinoleum Flooring
    • OmniClass Number23-15 17 15 17
    • OmniClass TitleLinoleum Flooring

    Region availability

    Europe North America Asia
    Åland Islands
    Canada
    Japan
    Albania
    United States
    North Korea
    Andorra
    South Korea
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City