Publish your products
Sarlon Colour 19 dB acoustic vinyl
Sarlon Colour 19 dB acoustic vinyl
Sarlon Colour 19 dB acoustic vinyl

    Sarlon Colour 19 dB acoustic vinyl

    Sarlon 19 dB acoustic vinyl is a unique flooring solution for areas with high acoustic requirements and the most demanding environments in terms of residual indentation performance. The 19 dB acoustic performance and comfort has given Forbo's Sarlon vinyl floor coverings the leading acoustic position over years.

    The surface treatment XtremPUR™ is an extremely high-performance lacquer protection which provides the best possible resistance against stains, scuffs and scratches and provides a matt aesthetic.

    Sarlon Colour 19 dB is available in 28 colours. Sarlon Colour presents a colourful range of uni and fine textured allover designs. The range reflects the latest developments in colour trends and is easy to combine with the Wood, Material and Graphic designs of the Sarlon 19 dB collection.

    Specification
    • Width: 2 m (rolls)
      Length: 25 m (rolls)

      Installation method: glued

      Classification commercial use: 34

      Classification industrial use: 42

      Total thickness: 3.4 mm

      Wear layer thickness: 0.70 mm

      Total weight: 2.9 kg/m2

      Impact sound reduction: ΔLw = 19 dB

      In-room impact noise: Ln,e,w < 65 dB, Class A

      Sound absorption: αw = ± 0.05

      Residual indentation typical value: 0.08 mm

      Requirement: ≤ 0.20 mm

      Slip resistance: R10

      Emissions into air : TVOC* at 28 days (EN 16516): ≤ 0.01 mg/m3

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.sarlon-colour-19-db-acoustic-vinyl
    • Product familyFlooring
    • Product groupAcoustic Vinyl
    • TypeObject (single object)
    • Date of publishing2021-06-21
    • Edition number2
    • Height (mm)25000
    • Width (mm)2000
    • Depth (mm)3.4
    Related
    • Material mainPVC
    • Material secondaryFirm Foam
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom