Publish your products
Tessera Harmony carpet tiles
Tessera Harmony carpet tiles
Tessera Harmony carpet tiles

    Tessera Harmony carpet tiles

    A soft and balanced design, giving a sense of agreement and control, Tessera Harmony promotes a calming, more productive environment, increasing the sense of wellbeing in any interior scheme.

    • 100% solution dyed nylon 6 yarn, for class 33 durability and colour fastness
    • 720 gsm pile weight ensures underfoot comfort and durability
    • 60% recycled content by weight
    • 25 dB high acoustic value for minimal noise transmission
    • very good broadloom appearance when installed monolithic

    Specification
    • Tufted multi-pile height loop pile carpet tile
      Tile size: 50 x 50 cm
      Installation method: monolithic
      Classification commercial use: class 33
      Total thickness: 6.3 mm
      Pile height: 3.4 mm
      Total weight: 4260 g/m²
      Pile weight: 720 g/m²
      Pile composition: 100% polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 255,052 per m²
      Primary backing: polyester
      Secondary backing: ProBac™: modified bitumen and polyester fleece. Contains over 76% recycled content.
      Acoustical impact noise reduction: 25 dB
      Acoustical sound absorption: αw = 0.15 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 5
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 60% recycled content by weight
      Indoor air quality: Harmony carpet tiles comply to Indoor Air Comfort standards.
      Reaction to fire (EN 13501-1): Cfl-s1, G, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): < 2 kV
      Thermal conductivity (EN 12667): 0.06 W/mK

      Tessera Harmony meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      Tessera Harmony carpet tiles are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s).

    Technical specification
    • Unique ref.tessera-harmony
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeObject (single object)
    • Date of publishing2023-09-14
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)6.3
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.26
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom