Publish your products
Tessera Perspective carpet tiles
Tessera Perspective carpet tiles
Tessera Perspective carpet tiles
Tessera Perspective carpet tiles

    Tessera Perspective carpet tiles

    Tessera Perspective is a 50 x 50 cm cut & loop pile carpet tile collection that consists of 8 neutral tones complemented by 6 rich, decadent accent colours. Each colour tone combines two yarn colours, creating a modern, softly striated design.

    Forbo’s carpet tiles are designed and manufactured with various pile constructions to give specific aesthetic and performance benefits. Cut and loop pile tiles feature a clever hybrid construction that offers all the robustness of a conventional loop pile product but with the superior aesthetics and more luxurious feel of a cut pile carpet tile. 

    Benefits: • 100% Universal solution-dyed Nylon 66 and Nylon 6, for class 33 durability and colour fastness • 670 gsm pile weight ensures underfoot comfort and durability • monolithic installation giving the appearance of a broadloom installation • 65% recycled content by weight • high acoustic value of 25 dB for minimal noise transmission • meets Ska criteria for M12 soft floor coverings • easy to combine with Allura Flex luxury vinyl tiles using the same adhesive and without the need for transition strips, additional profiles or inconvenient build-up of the sub-floor

    Specification
    • Tufted cut and loop pile carpet tile

      Tile size: 50 x 50 cm

      Installation method: monolithic

      Classification commercial use: class 33

      Total thickness: 6.1 mm

      Pile height: 3.0 mm

      Total weight: 4185 g/m²

      Pile weight: 670 g/m²

      Pile composition: 100% Refresh® by Universal Fibers®. Nylon 66 and Nylon 6 with 30% recycled content.

      Dye method: 100% solution dyed

      Stitch density: 181,440 per m²

      Primary backing: polyester

      Secondary backing: ProBac™: modified bitumen and polyester fleece. Contains over 76% recycled content.

      Acoustical impact noise reduction: 25 dB

      Acoustical sound absorption reduction: αw = 0.15 (H)

      Castor chair continuous use: r ≥ 2.4

      Colour fastness to light: ≥ 6

      Dimension stability: ≤ 0.2%

      Recycled content: 65% recycled content by weight

      Indoor air quality: Perspective carpet tile products comply to 01350 Indoor Air Quality Standard.

      Reaction to fire (EN 13501-1): Bfl - s1, G, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): < 2 kV

      Thermal conductivity (EN 12524): 0.06 W/mK

      Tessera Perspective meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes.

       All Forbo Flooring Systems’ sales organisations worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.tessera-perspective
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)6.1
    Related
    • Material mainNylon
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.18
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom