Publish your products
Tessera Struktur 1 carpet tiles
Tessera Struktur 1 carpet tiles
Tessera Struktur 1 carpet tiles
Tessera Struktur 1 carpet tiles

    Tessera Struktur 1 carpet tiles

    Tessera Struktur 1 is a 50 x 50 cm subtle, compact and flat structured carpet tile collection. The 18 modern colours of the Struktur 1 carpet tile collection create a pleasant ambiance and a minimalist, timeless interior feeling.

    Forbo’s carpet tiles are designed and manufactured with various pile constructions to give specific aesthetic and performance benefits. The Tessera Strukur 1 carpet tiles have a microtuft pile construction, which is a loop pile with a very tight low level, creating a durable authentic flat weave pattern.

    Benefits: • 100% solution dyed polyamide 6 for class 33 durability and colour fastness • 350 gsm pile weight, creating a durable authentic flatweave texture • 65% recycled content by weight • acoustic value of 17 dB for reduced noise transmission • meets Ska Rating criteria for M12 soft floor coverings in office, retail and higher education schemes

    Specification
    • Microtuft carpet tile

      Tile size: 50 x 50 cm

      Installation method: quarter turn

      Classification commercial use: class 33

      Total thickness: 5.1 mm

      Pile height: 1.0 mm

      Total weight: 3765 g/m²

      Pile weight: 350 g/m²

      Pile composition: 100% polyamide 6

      Dye method: 100% solution dyed

      Stitch density: 126,080 per m²

      Primary backing: polyester

      Secondary backing: Probac recycled mineral filler with low amount of modified bitumen and polyester fleece. Contains over 

      Acoustical impact noise reduction: 17 dB

      Acoustical sound absorption reduction: αw = 0.15 (H)

      Castor chair continuous use: r ≥ 2.4

      Colour fastness to light: ≥ 6

      Dimension stability: ≤ 0.2%

      Recycled content: 65% recycled content by weight

      Indoor air quality: Struktur 1 carpet tile products comply to 01350 Indoor Air Quality Standard.

      Reaction to fire (EN 13501-1): Cfl - s1, G, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): < 2 kV

      Thermal conductivity (EN 12524): 0.055 W/mK

      All Forbo Flooring Systems’ sales organisations worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.tessera-struktur1
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)5.1
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)3.76
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom