We are using cookies to provide our services

By using our services you agree to our use of cookies

ColorCore®2 Laminate

Unique ref.: formica-colorcore2
Brand: Formica Group North America
Product family: Formica® Specialty Surfacing
Product group: ColorCore®2 Laminate by Formica Group
Date of publishing: 2018-10-30
Edition number: 1
Type: Object (single object)
Download (14)

ColorCore®2 by Formica Group - Color Through Laminates

Basic, affordable materials like ColorCore®2 Laminate can be used in highly creative ways to transcend their fundamental practicality. Now more versatile than ever, ColorCore®2 Laminate offers an assortment of inspiring solid colors and patterns that go all the way through—so there’s no dark edge.


Material main: Laminate
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Countertops ; Tabletops ; Furniture ; Casework
Applied Finish Matte\Gloss
Bursting Strength na
Certified Wood Fsc Controlled Wood ; Mix Credit Made To Order
Color Various
Depth 0.034
Height 48
Length 120
Mass per unit Area 0.310 lb/ft2
Material Laminate
Post-Consumer Recycled 0
Pre-Consumer Recycled 0
Rapidly Renewable Materials 0
Recyclable na
Reflectance Color Dependent
Salvaged, reused, or refurbished na
Standards, Certification, and Documentation http://www.formica.com/en/us/products/colorcore2#swatchesTab
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.034
Unit Size Various
Vapor Permeation na
VOCs and Formaldehyde Greenguard Gold
Width 48

All BIM objects are real products from real manufacturers confirmed and approved