We are using cookies to provide our services

By using our services you agree to our use of cookies

ColorCore®2 Compact

Unique ref.: formica-colorcore2-compact
Brand: Formica Group North America
Product family: Formica® Specialty Surfacing
Product group: ColorCore®2 Compact by Formica Group
Date of publishing: 2018-10-30
Edition number: 1
Type: Object (single object)
Download (2)

ColorCore®2 by Formica Group - Color Through Laminates

Basic, affordable materials like ColorCore®2 Laminate can be used in highly creative ways to transcend their fundamental practicality. Now more versatile than ever, ColorCore®2 Laminate offers an assortment of inspiring solid colors and patterns that go all the way through—so there’s no dark edge.


Material main: Laminate
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Lockers, partitions, wall panels, countertops, table tops
Applied Finish Matte 58
Bursting Strength na
Certified Wood FSC Controlled Wood or Made to Order Mix Credit
Color Mouse 928 C, Mojave 8751 C and Navy 969 C
Depth 0.5 ; 0.75
Height 48
Length 120
Mass per unit Area 4.0 lb/ft2 ; 6.0 lb/ft2
Material High Pressure Laminate
Post-Consumer Recycled 0
Pre-Consumer Recycled 12 %
Rapidly Renewable Materials 0
Recyclable 0
Reflectance various dependent on color
Salvaged, reused, or refurbished na
Standards, Certification, and Documentation http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.5 ; 0.75
Unit Size 48 in by 120 in
Vapor Permeation na
VOCs and Formaldehyde Greenguard Gold
Width 48

All BIM objects are real products from real manufacturers confirmed and approved