Unique ref.: | formica-decoleather |
---|---|
Brand: | Formica Group North America |
Product family: | Formica® Specialty Surfacing |
Product group: | dECOLeather® Recycled Leather Veneer by Formica Group |
Width (inches): | 4 |
Height (inches): | 8 |
Date of publishing: | 2018-04-01 |
Edition number: | 1 |
Type: | Object (single object) |
dECOLeather® Recycled Leather Veneer by Formica Group - Recycled Leather Veneer by Formica Group
Bringing sustainable luxury to interiors, dECOLeather® Recycled Leather Veneer provides all the best qualities of leather, including the look, feel, and aroma with the added benefits of durability and ease of fabrication. Whether used to create a trendy hotel reception desk or chic cocktail bar, dECOLeather® Recycled Leather Veneer redefines interiors with its deep colors and rich textures; Buffalo, Walrus, and Crocodile.
Product url: | http://www.formica.com/en/us/products/decoleather#swatchesTab |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.formica.com/us/~/media/north-america/documents/products/en/deco... |
Instruction video: | https://www.youtube.com/watch?v=9YlG87tKLUA#action=share |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/formicanorthamerica/product/formica-decoleather
Material main: | Leather |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Building Materials - Sheet Materials |
---|---|
IFC classification: | Material |
OmniClass Number: | 23-21 19 00 |
OmniClass Title: | Casework |
Name | Value |
---|---|
Application | casework, bar tops, restaurant tables, kiosks, reception desks etc |
Applied Finish | various |
Bursting Strength | na |
Certified Wood | na |
Color | various |
Depth | 0.8 |
Height | 48 |
Length | 96 |
Mass per unit Area | 0.15 lb/ft2 |
Material | Recycled leather |
Post-Consumer Recycled | 70% recyclcled leather |
Pre-Consumer Recycled | 0 |
Rapidly Renewable Materials | 0 |
Recyclable | na |
Reflectance | na |
Standards, Certification, and Documentation | http://www.formica.com/us/~/media/north-america/documents/products/en/decoleather/decoleather-tech-data-sheet-final.pdf |
Sustainability Website URL | http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17 |
Thickness | 0.8 |
Unit Size | 4 ft by 8 ft |
Vapor Permeation | na |
VOCs and Formaldehyde | Greenguard Gold Classroom |
Width | 48 |
All BIM objects are real products from real manufacturers confirmed and approved