Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Sanitary
Wash Basins
K080 Kitchen Sink
Formica Group North America
Follow
Archived
K080 Kitchen Sink
K080 Formica Sink by Formica Group
Formica Corporation offers a selection of kitchen sinks and vanity bowls in a range of shapes, sizes and solid surfacing colors to coordinate flawlessly with kitchen countertops and vanity tops.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
formica-k080-kitchen-sink
Collection set
Formica® Solid Surface
Collection
Formica® Sinks
Type
Object (single object)
Date of publishing
2018-10-30
Edition number
1
Height (inches)
17.75
Width (inches)
20.63
Depth (inches)
8.5
Links
Links
Product url
http://www.formica.com/en/us/products/sinks/k080
Technical description
http://www.formica.com/us/~/media/north-america/documents/products/en/shared/fss_td_120612_en.pdf
Related
Related
Material main
Solid surface
Material secondary
Solid surface
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Wash Basins
IFC classification
Material
UNSPSC name
Sinks
UNSPSC code
30181504
Uniclass 1.4 Code
L72331
Uniclass 1.4 Description
Sinks, troughs
Uniclass 2.0 Code
PR-31-79
Uniclass 2.0 Description
Sinks, Wash Basins And Troughs
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
NBS Reference Code
31-79
NBS Reference Description
Sinks, Wash Basins And Troughs
OmniClass Number
23-31 13 00
Related products
Fritz Hansen
Alphabet Sofa™ Series PL300-3
Download
Meyer Wells
Briggs Table - Solid Wood
Download
AJ Products
Artificial ZZ plant 1100mm
Download
CIDER-LA MANUFACTURE
Gregor – Buffet
Download
AJ Products
Artificial banana plant 1500mm
Download