Publish your products
Cordia Litter & Recycling Receptacle
Cordia Litter & Recycling Receptacle
Cordia Litter & Recycling Receptacle

    Cordia Litter & Recycling Receptacle

    Perfect for traditional or contemporary settings, Cordia receptacles are available in a choice of wood-and-metal or all-metal variations. Insets are FSC® 100% Cumaru hardwood or aluminum coated in a durable powdercoat finish.

    Specification
    • Design Versatility
      Cordia Receptacles can be specified with insets of vertically oriented FSC® 100% Cumaru hardwood slats or horizontally oriented aluminum with a powdercoat finish. Receptacles are available with an optional rain cover in powdercoated aluminum. Cordia may be used freestanding or surface mounted.

      Gallon Capacity
      Single-stream configurations use a 36-gallon fire-rated liner. Split-stream configuration has two 18-gallon half liners for a total 36-gallon capacity.

      Graphics
      Receptacles can be specified to include instructional graphics with black, blue, or green backgrounds, and white messages and symbols, clearly indicating the use for each opening.

      Product Family
      As versatile as it is timeless, the Cordia family includes backed and backless benches with powdercoated aluminum or FSC®-certified hardwood slats, litter and recycling receptacles in matching wood or metal variations, a bike rack, and LED light bollards and pedestrian fixtures.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Cordia Receptacle blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Cordia-Litter-Recycling-Receptacle
    • Product familySite Furniture
    • Product groupLitter & Recycling Receptacles
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States