Publish your products
Linia Side Table
Linia Side Table
Linia Side Table

    Linia Side Table

    With Linia's sleek design, enjoy the flexibility of mix-and-match powdercoat finishes with an optional perforation pattern. Constructed from 100% stainless steel, Linia Side Tables are a lasting indoor or outdoor solution.

    Specification
    • Design Versatility
      Linia Side Tables can be specified with solid or perforated table tops in our standard Sweep pattern. Corrosion-resistant powdercoated table top is available in a full range of standard and custom colors to easily mix or match on individual chairs and tables to create two-tone effects. Linia Chairs are freestanding with nylon glides and can generally be stacked up to four high.

      Product Family
      Designed for indoor/outdoor versatility, Linia café chairs, lounge chairs and side tables are deceptively simple designs that invite easy customization and offer the exceptional performance of stainless steel, all at a budget-friendly price point.

      Durable Finishes
      All Linia chair and table frames, whether or not they have a powdercoat finish, are electropolished stainless steel. This distinguishes Linia from many seemingly similar products and offers distinct long-term advantages, including enduring beauty and increased resistance to weather, handling, and day-to-day wear and tear.

    Technical specification
    • Unique ref.Linia-Side-Table
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-08-01
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States