Publish your products
Trio Bike Rack
Trio Bike Rack
Trio Bike Rack

    Trio Bike Rack

    Drawing inspiration from the Trio Bench and Bollard, the Trio Bike Rack combines a distinctive triangular form with robust cast aluminum, offering style and functionality in various environments.

    Specification
    • Design Versatility
      The Trio Bike Rack is ideal for stand-alone or grouped configurations. Orienting racks in a single direction affords the most efficient space layout, while an alternating plan allows for multiple locking points when high levels of security are required. Surface mounting only.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Trio Bike Rack accommodates standard U-locks with configurations that meet APBP guidelines for security and functionality.

      Product Family
      Pairing aluminum and FSC®-certified hardwoods, the Trio family includes backed and backless benches, a table ensemble, bike rack, and bollard and pedestrian lighting. Benches offer a choice of wood or metal slats. Table ensembles can be specified for ADA compliance.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Technical specification
    • Unique ref.Trio-Bike-Rack
    • Product familySite Furniture
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States