Publish your products
Avivo Table
Avivo Table
Avivo Table

    Avivo Table

    Redefining café elegance, Avivo Tables feature detailed aluminum craftsmanship in a modern silhouette, offering versatile design options for seamless indoor and outdoor integration.

    Specification
    • Design Versatility
      Avivo Tables are available in three standard, ADA-compliant configurations: 40x40", 40x90" and 40x180". Table top inset options include FSC® 100% Cumaru hardwood slats, powdercoated aluminum with or without perforations, or glass. Avivo Tables can be specified for freestanding use with levelers or surface mount use.

      Product Family
      The Avivo family brings a distinctly F+S point of view to café seating. Blending a modern aesthetic with versatile design options, the line includes chairs, tables in various sizes, bar stools and bar-height tables. Avivo is ideal for gathering spaces of all kinds, indoors or out.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Avivo Bar Table blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Avivo-Table
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit