Publish your products
Cordia Bollard
Cordia Bollard
Cordia Bollard

    Cordia Bollard

    Cordia Bollards have a dynamic design that transitions from a circular base to a square top, creating a unique sense of style while retaining optimal light output and LED performance.

    Specification
    • Design Versatility
      Cordia Bollards in nominal 38" heights can be specified with LEDs in 3000K warm white or 4000K neutral white color temperatures. Cordia's corrosion-resistant, powdercoated aluminum body and head come in a full range of standard and custom colors for easy tailoring to site-specific themes. Fixture emits light with a 360º visibility; optional 180° shield available

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      As versatile as it is timeless, the Cordia family includes backed and backless benches with powdercoated aluminum or FSC®-certified hardwood slats, litter and recycling receptacles in matching wood or metal variations, a bike rack, and LED light bollards and pedestrian fixtures.

    Technical specification
    • Unique ref.Cordia-Bollard
    • Product familyLighting & Security
    • Product groupLight Bollards
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit