Publish your products
Forster fuego light Single leaf - sliding door with escape route function
Forster

Forster fuego light Single leaf - sliding door with escape route function

System for glazed fire-resistant doors and screens

Very slender appearance

Forster fuego light is the tested and approved, very extensive complete profile system with fittings and accessories for flush single- and double-leaved glazed fire resistant doors, as well as for fire resistant glazed walls. Additional tested system variants, such as the fire-resistant sliding door, with or without escape route function, the anti-finger trap door and the flush-fitting sheet-metal steel door open up a wide range of applications and permit a great extent of design freedom.

The appeal of the system resides in the extremely slender visible profile widths, the overall filigree look and great transparency. More light, more clarity, more safety for modern objectivity. Maximum safety that remains invisible.

The wide range of fittings tested and approved with the system leaves nothing to be desired, whether it is a matter of automated doors or aesthetic appearance with concealed hinges and closers.

Its design is identical to Forster presto (fire and smoke-resistant doors) and Forster unico (doors with thermal break). Combinable with Forster thermfix vario fire resistant curtain walls.

Specification
  • Material options:
    - Steel
    - Stainless steel, grinded, 220-240 grain

    Performance specifications (Refer to country-specific approvals):
    - Fire-resistant door EI30 in combination with smoke-proofing requirements
    - Fire-resistant screens EI30
    - Fire-resistant sliding door EI30 in masonry or in glazings, new with escape route function (swing-out/swing-in)
    - Finger protection door EI30 C5 S200, barrier-free accessibility according to DIN 18040
    - Flush mounted sheet metal door EI30
    - Non rebated and unlatched single acting doors EI30 according to BS EN 1634-1
    - NEW: Fire protection EI30 in combination with burglar resistance RC2 / RC3

    System properties:
    - Extremely slender visible section widths, outer frame/leaf measurement of only 110 mm
    - Fittings to match the system and new concealed hinges
    - Beautifully styled stainless steel handle fittings and a wide range of standard weld-on and screw-mounted rolling hinges
    - Concealed invisible door-closing systems
    - Prefabricated profiles for efficient processing, including assembly of the concealed door-closers

Technical specification
  • Unique ref.single-leaf-sliding-door-with-escape-route-function
  • Product familyDoor
  • Product groupForster fuego light
  • TypeObject (single object)
  • Date of publishing2024-01-30
  • Edition number1
Related
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • OmniClass Number23-17 11 23
  • OmniClass TitleAll Glass Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit