Publish your products
Forster omnia single leaf Window insulated
Forster

Forster omnia single leaf Window insulated

Our proven forster omnia system for single-leaf and double-leaf doors and exterior glazings impresses thanks to its outstanding durability, maximum levels of energy efficiency and easily integrated safety solutions. Thanks to the high structural depth of 85 millimetres, triple insulating glass can be installed in the robust steel or stainless steel profiles without any issues – a decisive aspect in ensuring the building shell offers high thermal insulation in line with the Minergie standard. Safety solutions such as fire protection and anti-burglary protection can be added when required. By replacing only a few components, fire protection class EI30 can also be reached. The open stainless steel insulator allows easy access to the profile interior and thus enables the corresponding cables to be installed in the event of changing use.

Specification
  • Standard door

    Material variants

    Steel zinc magnesium

    Bright steel**

    Brushed stainless steel**

    Face widths

    Door leaf with frame from 100 mm

    Fixed glazing from 40 mm

    Dimensions

    Inside width single-leaf (W×H): max. 1360 × 2691 mm

    Inside width double-leaf (W×H): max. 2670 × 2691 mm

    Fittings

    Attached and concealed flush fittings

    Max. leaf weight 420 kg

    System features

    Design variants:

    Single/double leaf doors, with optional sidelight and fanlight

    Fixed glazing

    Insulated door threshold, simple lock installation via insertion strips

    Structural depth 85 mm

    Max. filling element thickness 59 mm

    Glazing beads in aluminium and steel

    Wet and dry glazing

    Performance characteristics*

    CE/UKCA marking according to EN 14351-1

    UD value up to 0.74 W/(m2.K)

    Durability of self-closing properties: Class 8 according to EN 12400

    (tested up to 1 million cycles according to EN 1191 with automatic

    door operator)

    Doors for escape and emergency routes (partial and full panic)

    according to EN 179 and EN 1125

    Burglary resistance: RC2 according to EN 1627

    Resistance to wind loads: Class B4/C4 according to EN 12210

    Watertightness: Class 3A according to EN 12208

    Air permeability: Class 4 according to EN 12207

    Impact resistance: Class 4 according to EN 13049

    Operating forces: Class 5 according to EN 12217

    Threshold-free and barrier-free according to DIN 18040

    Sound insulation up to Rw = 45 dB according to EN ISO 140-3

    * Take note of the country-specific approvals and requirements

    ** On request

    Fire-resistant door EI230

    Material variants

    Steel zinc magnesium

    Bright steel**

    Face widths

    Door leaf with frame from 110 mm

    Fixed glazing from 50 mm

    Dimensions

    Inside width single-leaf (W×H): max. 1360 × 2691 mm

    Inside width double-leaf (W×H): max. 2670 × 2691 mm

    Fittings

    Attached and concealed flush fittings

    Max. leaf weight 420 kg

    System features

    Design variants:

    Door with single/double leaf, with optional sidelight and fanlight

    Insulated door threshold, simple lock installation via insertion strips

    Structural depth 85 mm

    Max. filling element thickness 59 mm

    Steel glazing beads

    Dry glazing

    Performance characteristics*

    CE/UKCA marking according to EN 16034 and 14351-1

    UD value up to 0.83 W/(m2.K)

    Fire protection: EI230 according to EN 1634-1

    Smoke protection: Sa or S200 according to EN 1634-3

    Durability of self-closing properties: Class 8 according to EN 12400

    (tested up to 1 million cycles according to EN 1191 with automatic

    door opener)

    Doors for escape and emergency routes (partial and full panic)

    according to EN 179 and EN 1125

    Burglary resistance: RC2 according to EN 1627

    Resistance to wind loads: Class B4/C4 according to EN 12210

    Watertightness: Class 3A according to EN 12208

    Air permeability: Class 4 according to EN 12207

    Impact resistance: Class 4 according to EN 13049

    Operating forces: Class 5 according to EN 12217

    Threshold-free and barrier-free according to DIN 18040

    Sound insulation up to Rw = 45 dB according to EN ISO 140-3

Technical specification
  • Unique ref.window_omnia_1_leaf
  • Product familyWindow
  • Product groupforster omnia
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryWindows - Single Hung Windows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit