Publish your products
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
CORETEC CERATOUCH Ceramic tile
    FPbois

    CORETEC CERATOUCH Ceramic tile

    CERATOUCH combines the best of both worlds: the look and feel of a ceramic tile with the comfort and ease of installation of a flexible floor. 

    CERATOUCH is available in a range of tile and stone look coverings. CERAGUARD is a protective thermoplastic top layer that is scratch and impact resistant. Its matt appearance and raised surface give CERATOUCH a realistic look and feel.

    Specification
    • Use class: 23 - 34 (EN ISO 10874)

      Geometric characteristics: Compliant (ISO 24337)

      Abrasion resistance: Passes 4000 rotations (EN 13329 Annex E)

      Wheeled chair test: Passes 25,000 rotations (ISO 4918)

      Effect of a furniture leg: No visible effect (EN 16581)

      Remaining punching: ≤ 0.15 mm (EN ISO 24343-1)

      Stain resistance: 5 (No visible effect) (EN 438-2)

      Tensile strength: LS ≥ 2.0 / SS ≥ 3.5 (EN 24334)

      Dimensional stability: Compliant ≤ 0.25% (EN ISO 23999)

      Fastness to light: > Grade 6 (ISO 105-B02)

      Acoustic insulation (impact noise): ∆Lw = 18 dB (ISO 10140-3/ EN 717-2)

      Formaldehyde emissions: E1 (EN 717-1)

      Reaction to fire: Bfl-S1 (EN 13501)

      Slip resistance: DS-R10 (EN 13893 - DIN 51130)

      Floor heating: Adequate

      Accumulation of electrostatic charges: ≤ 2 kV (EN 1815)

      Thermal resistance (R): 0.0295 m2-K/W

    Technical specification
    • Unique ref.ceratouch-b
    • Product familyIndoor Floor cladding
    • Product groupCoretec
    • TypeObject (single object)
    • Date of publishing2023-12-22
    • Edition number1
    • Height (mm)915
    • Width (mm)457
    • Depth (mm)8
    Related
    • Material mainCeramics
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Kg)11.29
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit