Publish your products
Framery Gradus Work™
Framery Gradus Work™
Framery Gradus Work™
Framery Gradus Work™
Framery Gradus Work™
    Framery

    Framery Gradus Work™

    Framery Gradus Work is available only in the United States and Canada.


    Framery Gradus Work™: The smart and soundproof work pod for one person.

    The Framery Gradus Work is a smart and soundproof work pod for focus and hybrid work. It is the best-equipped private workstation in the professional landscape, featuring a full-sized, height-adjustable desk and the three pillars of a high-performance workspace: Class A soundproofing, adaptive ventilation, and versatile lighting. By maximizing interior volume, Gradus Work provides a spacious, permanent-feeling environment for high-output productivity and uninterrupted flow.


    Framery Gradus Pods

    Framery Gradus is a line of smart and soundproof office pods assembled in the USA. Defined by its minimalist “quiet design”, the line serves as a versatile canvas that can harmonize with any architectural vision or stand out through premium custom finishes. Gradus provides high-functioning environments where people can plug in and perform at their best.

    Framery Gradus Work and other Framery available in the United States and Canada.


    Technical specification
    • Unique ref.framery-gradus-work
    • Product familyPhone Booth
    • Product groupSoundproof phone booth
    • TypeObject (single object)
    • Date of publishing2026-06-29
    • Edition number1
    • Height (inches)91.8
    • Width (inches)67.9
    • Depth (inches)49.7
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Weight Net (Lbs)881.8
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    North America
    Canada
    United States