Publish your products
Blow'Air | diffusion duct using induction technology
Blow'Air | diffusion duct using induction technology
    France Air

    Blow'Air | diffusion duct using induction technology

    BLOW'AIR® is a micro-perforated metal air diffusion duct designed to provide precise, comfortable and aesthetically integrated air distribution. Using high-induction technology, it ensures homogeneous air diffusion for heating and cooling applications while maintaining occupant comfort. Available in a wide variety of shapes, dimensions, materials and colours, BLOW'AIR® seamlessly integrates into architectural environments and transforms ventilation into a true design feature.

    ADVANTAGES

    • Simple installation.
    • Precise and comfortable air distribution.
    • High induction Technology.
    • Maintenance-free.
    • Aesthetic design.
    Specification
      • Micro-perforated metal air diffusion duct.
      • Suitable for supply and return air applications.
      • Designed for heating and cooling systems.
      • High-induction air distribution technology.
      • Precise, draught-free and comfortable air distribution.
      • Airflow rates up to 30,000 m³/h.
      • Diameters from 200 to 1,600 mm.
      • Available in multiple shapes and custom lengths.
      • Galvanized steel, aluminium or stainless steel construction.
      • Extensive range of colours and RAL finishes available.
      • Simple section-by-section installation.
      • Maintenance-free solution.
    Technical specification
    • Unique ref.blowair
    • TypeObject (single object)
    • Date of publishing2026-10-04
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodePr_65_65_25_14
    • Uniclass 2015 DescriptionCircular sheet metal ductwork and fittings
    • CSI MasterFormat 2014 Code23 31 13
    • CSI MasterFormat 2014 TitleMetal Ducts
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Region availability

    Europe
    France