ANIMA wall-mounted drinking fountain ANMX304ANIMA wall-mounted drinking fountain ANMX304
View previous images
View next images

ANIMA wall-mounted drinking fountain ANMX304

Drinking fountain for wall installation made of stainless steel, surface satin finished, with apron and bottom plate, push button drinking bubbler DN 15 and corner valve, strainer waste with siphon DN 32, complete with fixing material. Dimensions 305 x 320 x 350 mm (W x H x D), diameter of bowl 260 mm
Specification










































































































  • Material code 1.4301 Chrome Nickel steel V2A
    Overall depth 350.00 mm
    Overall height 320.00 mm
    Overall width 305.00 mm
    Type of mounting Wall mounting
    Type of operation Push-draft
    Bowl height 33.00 mm
    Bowl depth 220.00 mm
    Bowl width 220.00 mm
    Overflow No
    Tap hole diameter 18.00 mm
    Tap hole position Right
    Number of tap holes 1
    Tap ledge No
    Waste size DN 32
    Bowl finish Satin finish
    Type of waste kit Perforated waste
    Siphon diameter DN 32
    Spillway No
    Inlet size DN 15
    Surface material Stainless steel
    Drinking bubbler Yes
    Glass filler No
Technical specification
  • Unique ref.2000101117
  • Collection setWater dispensers
  • CollectionDrinking fountains
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)320
  • Width (mm)305
  • Depth (mm)350
Related
  • Material mainStainless steel
  • Material secondaryBrass
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)6.48
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • OmniClass TitleDrinking Fountains
  • OmniClass Number23-31 31 00

Region availability

Oceania Europe North America Africa Asia
Australia
Austria
Canada
South Africa
United Arab Emirates
Belgium
United States
Croatia
Czech Republic
Germany
Estonia
Finland
France
Hungary
Ireland
Italy
Latvia
Lithuania
Luxembourg
Netherlands
Poland
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom