Publish your products
Freedesk Desk Riser Original
Freedesk Desk Riser Original
    Freedesk

    Freedesk Desk Riser Original

    The Freedesk Desk Riser transforms your workspace from being stationary to a height adjustable desk, in seconds. It is designed to fit in everywhere and to create a vertically adjustable workspace wherever you are. When folded, the table is only 22 mm/ 0,87 inches thick. The low weight and the modest size makes the Desk Riser the ultimate height adjustable solution for locations where mobility and aesthetics are important. The "Original" model works both with a Lap Top and with a separate light-weight monitor and separate keyboard.
    Specification
    • Dimensions: 54 cm x 80 cm/ 21,2 in x 31,5 in Adjustment: Adjustable in 9 different steps Weight: 5.5 kg/ 12,1 lbs Thickness: 22 mm/ 0,87 in Material table top: Painted MDF Material legs: Beech Max. height: 43 cm/ 17 in Min. Height: 19.5 cm/ 7,68 in Maximum load: 10 kg/ 22 lbs Lacquer: Spray Painted with waterborne paint, to minimize environmental impact.
    Technical specification
    • Unique ref.freedeskoriginal
    • Product familyFreedesk
    • Product groupOriginal
    • TypeObject (single object)
    • Date of publishing2016-11-24
    • Edition number1
    • Height (mm)22
    • Width (mm)80
    • Depth (mm)54
    Related
    • Material mainMDF
    • Material secondaryBeech
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit