Publish your products
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231
Monolit CM230/CM231

    Monolit CM230/CM231

    Monolit™ dining and lounge chairs elevate intimate, long dining occasions and provide a relaxing seat in contemporary lounge areas. The chair's distinct shape stands out while gently cocooning the sitter and provides a private space for personal items underneath. Customise with bespoke colours in one or two textiles.

    Monolit lounge chairs provide guests with a graciously restful seat in contemporary lounge areas. An elegant leather piping emphasises the chair's slender silhouette and uplifts memorable occasions with understated sophistication.

    Specification
    • About the designer

      With two artist parents, Cecilie Manz encountered the world of design in early childhood in their workshop. Her own career began in 1997 with an academic education from The Royal Danish Academy of Fine Arts. Following a semester abroad at the University of Art and Design in Helsinki, Manz started her own company, which has been the focus of her work ever since.

    Technical specification
    • Unique ref.Monolit-CM230-CM231
    • Product familySeating
    • Product groupMonolit
    • TypeObject (single object)
    • Date of publishing2025-01-16
    • Edition number1
    • Height (mm)710
    • Width (mm)910
    • Depth (mm)550
    Related
    • Designed inDenmark
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit