Publish your products
Atlantis 330
Atlantis 330

    Atlantis 330

    Create cool shade with the Atlantis umbrella and relax with outdoor dining under the summer sun. While the textile has been leather-reinforced to enhance its strength, the foot of the wooden pole is metal-reinforced to protect against wear and scratches when placed in the foot. The top metal fixings and protective parts of the foot are made of aluminium for a more exclusive finish. The wood is lacquered and made of 100% FSC-certified kapur wood from Indonesia. A double-pulley system makes it easy for everyone to fold up the umbrella. UV protection: UPF50+, the maximum sun protective rating achievable for textiles.


    Specification
    • Find the Atlantis Umbrella in white, dark blue stripes or golden yellow stripes.

      Ø330 fits Capri Umbrella Foot 50kg.

    Technical specification
    • Unique ref.atlantis-330
    • Product familyOutdoor Umbrellas
    • Product groupAtlantis
    • TypeObject (single object)
    • Date of publishing2025-08-28
    • Edition number1
    • Height (mm)2750
    • Width (mm)3300
    • Depth (mm)48
    Related
    • Material mainWood
    • Material secondaryOther
    • Designed inDenmark
    • Weight Net (Kg)21.5
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products