Publish your products
Clam™ Table

Clam™ Table

The seashell-inspired Clam™ lamp series designed by Ahm & Lund, shines a luminescent pearl of light through mouth-blown opal glass. The contemporary design has exquisite brass detailing and a timeless aesthetic that illuminates spaces with mood-enhancing light.
Specification
  • DESIGNER / YEAR OF DESIGN Ahm & Lund, 2024 ABOUT THE DESIGNER Ahm & Lund is a Copenhagen-based design studio founded by furniture architect Isabel Ahm and cabinetmaker Signe Lund. The two work at the intersection of craft and design with a shared belief in aesthetic sustainability and longlasting design. They create products with deep, material understanding, and meaning.
Technical specification
  • Unique ref.Clam-Table
  • Product familyLighting
  • Product groupClam™
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
  • Height (mm)50
  • Width (mm)33
  • Depth (mm)33
Related
  • Material mainGlass
  • Material secondaryBrass
  • Designed inDenmark
  • Manufactured inChina
  • Weight Net (Kg)4.7
Classification
  • BIMobject CategoryLighting - Desk & Table
  • IFC classificationLamp
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit