Publish your products
KAISER idell™ 6567-W
KAISER idell™ 6567-W
KAISER idell™ 6567-W
KAISER idell™ 6567-W
KAISER idell™ 6567-W
KAISER idell™ 6567-W

    KAISER idell™ 6567-W

    The KAISER idell™ lighting series is extended with a compact wall lamp, developed from existing elements within the collection. The new 6567-W model introduces a reduced format that responds to more constrained spaces while maintaining the series’ defining geometry and controlled light. Designed by Christian Dell in the 1930s, the KAISER idell™ collection reflects his work at the Bauhaus in Weimar, where form was shaped through function and material. The new wall lamp continues this approach in a more compact scale. A revised wall bracket supports both visible cable routing and concealed in-wall installation, allowing for use across residential and professional settings.

    Specification
    • ABOUT THE DESIGNER

      Christian Dell (1893-1974) developed a highly innovative and pioneering style of design while leading the metal workshop at the Bauhaus from 1922-1925. In 1926, Dell began sketching lamps that would change design history. His 6631 Luxus appeared for the first time in a 1936 catalogue and soon became the undisputed top model of the KAISER idell™ series.
    Technical specification
    • Unique ref.KAISER-idell-6567-W
    • Product familyLighting
    • Product groupKAISER Idell™
    • TypeObject (single object)
    • Date of publishing2026-08-26
    • Edition number1
    • Height (mm)135
    • Width (mm)147
    • Depth (mm)319
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inDenmark
    • Manufactured inChina
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLamp
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit