Publish your products
Messina 300 Square
Messina 300 Square
Messina 300 Square
Messina 300 Square
Messina 300 Square

    Messina 300 Square

    Keep cool under the shade of the Messina umbrella and enjoy outdoor spaces to the fullest. Built from long-lasting lacquered, 100% FSC-certified kapur wood from Indonesia and with a clean design, Messina will protect from the sun, shading hot summer days for many years to come. The textile is highly durable and treated to withstand water and dirt. UV protection: UPF50+, the maximum sun protective rating achievable for textiles.


    Specification
    • The Messina Umbrella comes in white, dark blue stripes and golden yellow stripes. 

      A double pulley system makes it easy to open the umbrella.


    Technical specification
    • Unique ref.messina-300square
    • Product familyOutdoor Umbrellas
    • Product groupMessina
    • TypeObject (single object)
    • Date of publishing2025-08-28
    • Edition number1
    • Height (mm)2700
    • Width (mm)3000
    • Depth (mm)48
    Related
    • Material mainWood
    • Material secondaryOther
    • Designed inDenmark
    • Weight Net (Kg)18.5
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products