Publish your products
Overlap Bench
Overlap Bench
Overlap Bench
Overlap Bench
Overlap Bench
Overlap Bench

    Overlap Bench

    Designed by TAF. Overlap Bench is a simple high-quality bench that stands strong on its overlapping steel legs. The contrast between the rustic wooden planks and the powder-coated steel gives the bench a modern edge and contemporary appeal that makes it an obvious choice, both indoors and outdoors.
    Specification
    • Steel / Hunter Green or Anthracite Black Western Red Cedar WxDxH: 200x36x43 cm / Seat H: 43 cm Item no. 1392012 PACKAGING Weight: 19,1 kg PROPER USAGE AND MAINTENANCE Proper usage and maintenance is vital for getting the most out of the valuable resources we have. Our designs are made to last for generations, but just like everything else, they need a little care to get there. POWDER COATED STEEL Why Steel is a strong, timeless and malleable material – enabling designs with thin profiles and various patterns and shapes. The steel has received a decorative powder coating – a high-quality and dry finishing process that gives a stronger and more streamlined surface than conventional liquid paintings. Cleaning Use soapy water and a soft brush. Wipe off with a dry cloth. Note: Do not use abrasive pads or abrasive cleaning agents as this may harm the surface. Maintenance Although sturdy and resistant, powder coated steel is not invincible, be careful not to make scratches in the surface as it will make the material vulnerable to corrosion. Winter storage The product is usable in all types of wind and weather, all year round. However, during wintertime, it is advisable to store the furniture in an unheated room such as a garage or cellar. WESTERN RED CEDAR Origin Western Red Cedar is commonly found in western North America. The Skagerak Western Red Cedar comes from Canada. Why Western Red Cedar is a good choice for outdoor furniture as the wood is naturally resistant to bugs and insects, mould, decay and bacteria. As the wood ages, it takes on a beautiful silver-grey patina. Cleaning Use suitable furniture cleaner for outdoor use. Stains can be removed with mild bleach, water and a soft cloth. Maintenance As the wood is untreated, the surface will patinate over time. If you wish to maintain the original amber coloured appearance, treat the wood with an appropriate furniture oil. Be aware that the oil will darken the wood a tad. Winter storage This product is usable in all weathers, all year round. However, if you want indoor storage during the winter months, it is advisable to store the furniture in an unheated room such as a garage or a cellar.
    Technical specification
    • Unique ref.Skagerak-Overlap-Bench
    • Product familyOutdoor Seating
    • Product groupOverlap
    • TypeObject (single object)
    • Date of publishing2023-07-18
    • Edition number1
    • Height (mm)43
    • Width (mm)200
    • Depth (mm)36
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inDenmark
    • Weight Net (Kg)19.1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit