Publish your products
Utzon Stool

Utzon Stool

The Utzon Stool is a captivating creative expression by acclaimed Danish architect Jørn Utzon. Meticulously crafted from oiled solid beech, beech veneer, and beautiful brass detailing, it exudes an extrovert playfulness in its fascinating appearance. While decorative in appearance, the stool is deceptively comfortable. It stands as a testament to Utzon's rare ability to distil complex organic shapes into functional forms.
Specification
  • DESIGNER / YEAR OF DESIGN Jørn Utzon, 1950s ABOUT THE DESIGNER Jørn Utzon (1918-2008) is perhaps Denmark’s most famous architect, known worldwide for the incredible Sydney Opera House. He was educated at the Danish Royal Academy of Fine Arts, concluding in 1942 and then developed his talent further at studios such as the Alvar Aalto studio in Helsinki. This inspiration helped Jørn Utzon to gradually optimise his talent for creating architectural, organic space while maintaining respect for people, nature and surroundings.
Technical specification
  • Unique ref.Utzon-Stool
  • Product familyStool
  • Product groupUtzon Stool
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
  • Height (mm)43
  • Width (mm)45.5
  • Depth (mm)45
Related
  • Material mainBeech
  • Material secondaryVeneer on Moisture Resistant MDF
  • Designed inDenmark
  • Manufactured inPortugal
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit