We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Delo

Unique ref.: Delo
Brand: Friul Mosaic
Product family: Mosaic
Product group: Surfaces
Width (mm): 300
Height (mm): 300
Depth (mm): 10
Date of publishing: 2014-08-28
Edition number: 1
Type: Object (single object)
Download (5)
The culture is handed down, the knowledge evolves, Friul Mosaic imagines, designs and realizes mosaics carrying out an art ancient and indestructible. The most fascinating works of art adorn the most timeless, priceless homes.


Material main: Mosaic
Material secondary: Stone
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Tiles (Mosaics)
IFC classification: Covering
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5121
Uniclass 1.4 Description: Mosaic
Uniclass 2.0 Code: PR-80-96-53
Uniclass 2.0 Description: Mosaic Tiles
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved