We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUJITSU VRF ABYA30-54GATH

Unique ref.: VRF_ABYA30-54GATH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Indoor Unit
Width (mm): 1660
Height (mm): 240
Depth (mm): 700
Date of publishing: 2019-04-22
Edition number: 1
Type: Object (single object)
Download (5)
  • Flexible installation
  • Multi auto swing
  • Fresh air intake

The RFA file includes 4 models below.

Model Name / Cooling Capacity / Heating Capacity

ABYA30GATH / 9.0kW / 10.0kW
ABYA36GATH / 11.2kW / 12.5kW
ABYA45GATH / 12.5kW / 14.0kW
ABYA54GATH / 14.0kW / 16.0kW

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 48

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Asia
  • Bangladesh
  • Cambodia
  • India
  • Indonesia
  • Malaysia
  • Myanmar (Burma)
  • Pakistan
  • Singapore
  • Sri Lanka
  • Thailand
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • Australia
  • New Caledonia
  • New Zealand

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Voltage 230 V

All BIM objects are real products from real manufacturers confirmed and approved