We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FUJITSU VRF AJY072-090LNLBH

Unique ref.: VRF_AJY072-090LNLBH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Outdoor Unit
Width (mm): 930
Height (mm): 1690
Depth (mm): 765
Date of publishing: 2019-04-22
Edition number: 1
Type: Object (single object)
Download (5)
  • Excellent energy saving
  • High design flexibility for various building air conditioning
  • Easy installation and maintenance
  • Energy saving technology that boosted operation efficiency
  • Heavy anti-corrosion treatment design
  • Powerful cooling capacity design

The RFA file includes 2 models below.

Model Name / Horsepower / Cooling Capacity / Heating Capacity

AJY072LNLBH / 8HP / 22.4kW / 25.0kW
AJY090LNLBH / 10HP / 28.0kW / 31.5kW

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 255

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Refrigerant Type R410A
Voltage 400 V

All BIM objects are real products from real manufacturers confirmed and approved