We are using cookies to provide our services

By using our services you agree to our use of cookies

FUJITSU VRF AJY108-162LNLBH

Unique ref.: VRF_AJY108-162LNLBH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Outdoor Unit
Width (mm): 1240
Height (mm): 1690
Depth (mm): 765
Date of publishing: 2019-04-22
Edition number: 1
Type: Object (single object)
Download (5)
  • Excellent energy saving
  • High design flexibility for various building air conditioning
  • Easy installation and maintenance
  • Energy saving technology that boosted operation efficiency
  • Heavy anti-corrosion treatment design
  • Powerful cooling capacity design

The RFA file includes 4 models below.

Model Name / Horsepower / Cooling Capacity / Heating Capacity

AJY108LNLBH / 12HP / 33.5kW / 37.5kW

AJY126LNLBH / 14HP / 40.0kW / 45.0kW

AJY144LNLBH / 16HP / 45.0kW / 50.0kW

AJY162LNLBH / 18HP / 50.0kW / 50.0kW


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 279

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Refrigerant Type R410A
Voltage 400

All BIM objects are real products from real manufacturers confirmed and approved