We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUJITSU VRF AOU36-48RLAVS

Unique ref.: VRF_AOU36-48RLAVS
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Outdoor Unit
Width (inches): 38.19
Height (inches): 39.31
Depth (inches): 14.56
Date of publishing: 2019-07-12
Edition number: 1
Type: Object (single object)
Download (5)
・Small and light weight outdoor unit
・Advanced high efficiency technology
・Long piping length
・Non-stop oil recovery operation
・Easy Installation

The RFA file included 2 models below.

Model Name / Ton / Cooling Capacity / Heating Capacity

AOU36RLAVS / 3 Ton(s) / 36,000 BTU/h / 42,000 BTU/h
AOU48RLAVS / 4 Ton(s) / 48,000 BTU/h / 54,000 BTU/h

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Lbs): 194

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Refrigerant Type R410A
Voltage 208 ; 230 V

All BIM objects are real products from real manufacturers confirmed and approved