We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FUJITSU VRF AOU72-120RLAVL

Unique ref.: VRF_AOU72-120RLAVL
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Outdoor Unit
Width (inches): 42.5
Height (inches): 64.5
Depth (inches): 18.88
Date of publishing: 2019-07-12
Edition number: 1
Type: Object (single object)
Download (5)
・Compact Design
・Advanced high efficiency technology
・Long Piping Length
・Top class indoor unit connection
・High Static Pressure
・Top Class Low Operating Sound

The RFA file included 3 models below.

Model Name / Ton / Cooling Capacity / Heating Capacity

AOU72RLAVL / 6 Ton(s) / 72,000 BTU/h / 81,000 BTU/h
AOU96RLAVL / 8 Ton(s) / 96,000 BTU/h / 108,000 BTU/h
AOU120RLAVL / 10 Ton(s) / 120,000 BTU/h / 135,000 BTU/h


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Lbs): 470

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Refrigerant Type R410A
Voltage 208 ; 230

All BIM objects are real products from real manufacturers confirmed and approved