We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUJITSU VRF ABYA12-24GATH

Unique ref.: VRF_ABYA12-24GATH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Indoor Unit
Width (mm): 990
Height (mm): 199
Depth (mm): 655
Date of publishing: 2019-06-06
Edition number: 1
Type: Object (single object)
Download (7)
  • Flexible installation
  • Double auto swing
  • High power DC fan motor
  • Compact design
  • Auto-closing louvre
  • Super vane

The RFA file included 4 models below.

Model Name / Cooling Capacity / Heating Capacity

ABYA12GATH / 3.6kW / 4.0kW
ABYA14GATH / 4.5kW / 5.0kW
ABYA18GATH / 5.6kW / 6.3kW
ABYA24GATH / 7.1kW / 8.0kW

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 27

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Asia
  • Bangladesh
  • Cambodia
  • India
  • Indonesia
  • Malaysia
  • Myanmar (Burma)
  • Pakistan
  • Singapore
  • Sri Lanka
  • Thailand
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • Australia
  • New Caledonia
  • New Zealand

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Voltage 230 V

All BIM objects are real products from real manufacturers confirmed and approved