We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUJITSU VRF AGYA(E)004-014GCAH

Unique ref.: VRF_AGYA04-14GCAH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Indoor Unit
Width (mm): 740
Height (mm): 600
Depth (mm): 200
Date of publishing: 2019-04-22
Edition number: 1
Type: Object (single object)
Download (5)
  • 2-Fan & Wide airflow
  • Flexible & easy installation
  • Flexible piping connection 6 direction of drain & piping

The RFA file includes 10 models in two types.

Type / Model Name / Cooling Capacity / Heating Capacity

EEV internal / AGYA004GCAH / 1.1kW / 1.3kW
EEV internal / AGYA007GCAH / 2.2kW / 2.8kW
EEV internal / AGYA009GCAH / 2.8kW / 3.2kW
EEV internal / AGYA012GCAH / 3.6kW / 4.0kW
EEV internal / AGYA014GCAH / 4.0kW / 4.5kW

EEV external / AGYE004GCAH / 1.1kW / 1.3kW
EEV external / AGYE007GCAH / 2.2kW / 2.8kW
EEV external / AGYE009GCAH / 2.8kW / 3.2kW
EEV external / AGYE012GCAH / 3.6kW / 4.0kW
EEV external / AGYE014GCAH / 4.0kW / 4.5kW

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 15

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Voltage 230 V

BIMobject®