We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FUJITSU VRF AJY040-054LCLAH

Unique ref.: VRF_AJY040-054LCLAH
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Outdoor Unit
Width (mm): 970
Height (mm): 998
Depth (mm): 370
Date of publishing: 2019-04-22
Edition number: 1
Type: Object (single object)
Download (5)
  • Small and light weight outdoor unit
  • Advanced high efficiency technology
  • Long piping length
  • Non-stop oil recovery operation
  • Easier Installation

The RFA file includes 3 models below.

Model Name / Horsepower / Cooling Capacity / Heating Capacity

AJY040LCLAH / 4HP / 12.1kW / 13.6kW
AJY045LCLAH / 5HP / 14.0kW / 16.0kW
AJY054LCLAH / 6HP / 15.1kW / 16.5kW

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 87

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Asia
  • Bangladesh
  • Cambodia
  • India
  • Indonesia
  • Malaysia
  • Myanmar (Burma)
  • Pakistan
  • Singapore
  • Sri Lanka
  • Thailand
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • New Caledonia

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Refrigerant Type R410A
Voltage 230 V

All BIM objects are real products from real manufacturers confirmed and approved