Publish your products
Aida Countertop Wash-basin  500x450
Aida Countertop Wash-basin  500x450
    Gala
    Archived

    Aida Countertop Wash-basin 500x450

    Countertop Wash-basin without overflow.

    Wash-basin with straight, basic and elegant lines adaptable to any space. Without overflow. Template 45x43.

    Technical specification
    • Unique ref.0406001
    • Product familyAida
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)157
    • Width (mm)500
    • Depth (mm)450
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit